Platinum: ENX48-15NW
Photo of ENX48 Solar Panel Reach-in

Representative image
48 cu. ft. (44x36x53 in.)
-70 to 180°C, with humidity
Cooling rate is 11.3°C/m.
Water-cooled

Platinum: ENZ112-15NW
Photo of EN112 Compact Walk-in

Representative image
112 cu. ft. (48x48x84 in.)
-70 to 180°C
Cooling rate is 6.9°C/m.
Water-cooled

Platinum: ENX112-15NW
Photo of ENX112-15NW

112 cu. ft. (48x48x84 in.)
-70 to 150°C, with humidity
Cooling rate is 6.9°C/m.
Water-cooled

Platinum: ENZ60-30NW
Photo of Platinum

Representative image
60 cu. ft. (52x44x46 in.)
-70 to 180°C
Cooling rate is 8.3°C/m.
Water-cooled

Platinum: ENX60-30NW
Photo of Platinum

Representative image
60 cu. ft. (52x44x46 in.)
-70 to 180°C
Cooling rate is 8.3°C/m.
Water-cooled
Page 8 of 8 pages ‹ First  < 6 7 8